Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 2 x 1 1/4" - Sprocket 2 x 1 1/4", for roller chain according to DIN 8180/8187, ISO / R 606
Bill of material
Zweifachkettenrad 2 x 1 1/4", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-900-011
CNSORDERNO
order number
322-900-011
KET
Sprocket
Z
Number of Teeth
11
DE
Dimensions
200.8 mm
DP
Dimensions
180.34 mm
DM
Dimensions
120 mm
D1
Dimensions
30 mm
A
Dimensions
120 mm
R3
Tooth tip rounding
51.0 mm
C
Width of the rounding
5.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
28.8 mm
B2
Gear width
87.4 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices